Caterpillar 324EL

Caterpillar 324EL

Price
235,000 USD
Year
2014
Working hours
1366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01239
Unit Number434250
Catalog NumberCU2511889
Manufacturing Year2014
Hours1366 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationKIT, HYD, E-SERIES CONV. IN
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
C7 ENGINE
REGIONAL PKG REGULATED (NACD
PRODUCT LINK-SATELLITE PL321
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
CONTROL, FINE SWING
FILM GROUP, ANSI
ACCUMULATOR WITH CRN
R-BOOM, 9'8" STICK HD PKG
LINKAGE, BKT-CB1 W/LIFT
BOOM, 19'4" REACH
STICK, R9'8" (CB1)
R-CYLINDER PKG
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
JOYSTICK STANDARD STP PKG
CYLINDER, BKT (CB1 LINKAGE)
MAT, FLOOR, RH PEDAL
JOYSTICK, ONE BUTTON
HYD VLV PKG
PEDAL, STRAIGHT TRAVEL
LINES, CYLINDER
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
CAB-ROPS,70/30,W/VNDL-G BOSS
CAB STD PKG
RADIO, 24V AM/FM
WIPER-RADIAL, FRONT 70/30
HATCH, OPENABLE ROOF
SUN, SHADE
HEATER, ENGINE COOLANT 120V
STARTING, COLD WEATHER
COLD WEATHER STARTING PKG
TERMINALS, JUMP START
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
GUARD HD BOTTOM PKG
GUARD, SWIVEL
COOLING HIGH AMBIENT
CAMERA, REAR VIEW PKG
MIRRORS, CAB, EXTERNAL
GUARD, TRACK GUIDING SEGMENT
HALOGEN LIGHT, R-BOOM
CTRL & LINES, CTR-LOCK COUPL
LIGHTING, CAB (HALOGEN)
TRACK, 31" TG (GLT)
AIR CLEANER, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
FINAL DRIVE, STANDARD
CHANGER, HAND CONTROL 2-WAY
WASHER, WINDSHIELD UPPER/LOW
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
CAT CERTIFIED USED
CAMERA, REAR VIEW, MIRROR RH
COUNTERWEIGHT, 8,818 LB
767 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • GOOD
  • GOOD
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • MCN06707
  • 36"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front1212
Links99
Pins & Bushings (External)77
Track Roller 155
Track Roller 255
Track Roller 355
Track Roller 444
Track Roller 544
Track Roller 644
Track Roller 755
Track Roller 855
Track Shoes (Width)65
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number3359247
Track Shoes31 wide
comments, misc. repairs, general remarks
  • CAT CERTIFIED USED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone