Caterpillar 324EL

Caterpillar 324EL

Price
96,750 USD
Year
2014
Working hours
7681 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01202
Unit NumberPNW01202
Catalog NumberCU2573882
Manufacturing Year2014
Hours7681 h
CountryUnited States
LocationScott City, MO
Pricing
Price Excluding Tax$96,750
Tax-
Price Including Tax-
Features
Additional Information*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, 19'4" REACH
*CAB STD PKG
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW PKG
*CAMERA, REAR VIEW, MIRRORS(RH)
*COLD WEATHER STARTING PKG
*CONTROL, FINE SWING
*COOLING HIGH AMBIENT
*COUNTERWEIGHT, 8,818LBS
*CTRL & LINES, CTR-LOCK COUPLER
*CYLINDER, BKT (CB1 LINKAGE)
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*FILM GROUP, ANSI
*GUARD HD BOTTOM PKG
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HALOGEN LIGHT, R-BOOM
*HATCH, OPENABLE ROOF
*HEATER, ENGINE COOLANT (120V)
*HYD VLV TCS PKG
*JOYSTICK, THUMB WHEEL
*LINES, CYLINDER
*LINES-HP PKG (R-BOOM/9'8" STK
*LINES-HP, R9'8" STICK
*LINES-HP, REACH BOOM
*LINES-QC PKG (R-BOOM/9'8" STK
*LINES-QC, R9'8" STICK
*LINES-QP, REACH BOOM
*LINKAGE, BKT-CB1 W/LIFT
*MAT, FLOOR, RH PEDAL
*MIRRORS, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, SATELLITE PL321
*QUICK DRAINS, READY (OIL)
*R-BOOM, 9'8" STICK HD PKG
*R-CYLINDER PKG
*RADIO, 24V AM/FM
*REGIONAL PKG, NACD (PL321)
*STANDARD OIL
*STARTING, COLD WEATHER
*STICK, R9'8" (CB1)
*SUN SCREEN (70/30)
*SYSTEM, COMBINED
*TERMINALS, JUMP START
*TOOL CTRL STP PKG
*TRACK, 31" TG (GLT)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD UPPER/LOWER
*WIPER-RADIAL, 70/30 W/LOWER
ANTIFREEZE, -50C (-58F)
ENGINE C7.1 TIER 4 INTERIM
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone