Caterpillar 324EL

Caterpillar 324EL

Price
110,000 USD
Year
2014
Working hours
7316 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01205
Unit NumberPNW01205
Catalog NumberCU2573883
Manufacturing Year2014
Hours7316 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$110,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, 19'4" REACH
*CAB STD PKG
*ACCUMULATOR WITH CRN
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW PKG
*CAMERA, REAR VIEW, MIRRORS(RH)
*COLD WEATHER STARTING PKG
*CONTROL, FINE SWING
*COOLING HIGH AMBIENT
*COUNTERWEIGHT, 8,818LBS
*CTRL & LINES, CTR-LOCK COUPLER
*CYLINDER, BKT (CB1 LINKAGE)
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*FILM GROUP, ANSI
*GUARD HD BOTTOM PKG
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF
*HEATER, ENGINE COOLANT (120V)
*HYD VLV TCS PKG
*JOYSTICK, THUMB WHEEL
*LIGHT, R BOOM
*LINES, CYLINDER
*LINES-HP PKG (R-BOOM/9'8" STK
*LINES-HP, R9'8" STICK
*LINES-HP, REACH BOOM
*LINES-QC PKG (R-BOOM/9'8" STK
*LINES-QC, R9'8" STICK
*LINES-QP, REACH BOOM
*LINKAGE, BKT-CB1 W/LIFT
*MAT, FLOOR, RH PEDAL
*MIRRORS, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, SATELLITE PL321
*QUICK DRAINS, READY (OIL)
*R-BOOM, 9'8" STICK HD PKG
*R-CYLINDER PKG
*RADIO, 24V AM/FM
*REGIONAL PACK ADSD-N W/PL321
*STANDARD OIL
*STARTING, COLD WEATHER
*STICK, R9'8" (CB1)
*SUN SCREEN (70/30)
*SYSTEM, COMBINED
*TERMINALS, JUMP START
*TOOL CTRL STP PKG
*TRACK, 31" TG (GLT)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD UPPER/LOWER
*WIPER-RADIAL, 70/30 W/LOWER
ANTIFREEZE, -50C (-58F)
C7.1 ENGINE TIER 4 INTERIM
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1
STORAGE PROTECTION (EXPORT)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • FairBlack panel just below catwalk dented
  • Good
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • FairCompartment doors on both sides of machine dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • N/a
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAug 2018
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • Full
  • N/a
engine
  • FairNeeds to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/a
  • N
  • N/a
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
  • Full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • N/a
  • N/a
boom
  • Good
  • Good
  • Good
  • N/a
stick
  • FairNeeds new bushings
  • Good
  • Good
  • N/a
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
final drives
  • Good
  • Good
  • N/a
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE25%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone