Caterpillar 324EL

Caterpillar 324EL

Price
138,115 USD
Year
2014
Working hours
2173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01498
Unit Number140776
Catalog NumberCU4380693
Manufacturing Year2014
Hours2173 h
CountryUnited States
LocationPA
Pricing
Price Excluding Tax$138,115
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
Additional InformationNO AUX HYD - DCA1 *Pricing and availability subject to change. Additional features may be available. Contact Cleveland Brothers Cat for more details.

BUCKET-SD, 48" 1.74 CYD (CB)
*CHANGER, HAND CONTROL 2-WAY
*LIGHTING, CAB (HALOGEN)
*QUICK DRAINS, READY (OIL)
JOYSTICK, ONE BUTTON
*CAMERA, REAR VIEW
COUNTERWEIGHT, 8818 LB
*TRACK 31" TG (GLT)
R-BOOM, 9'8 STICK HD PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone