Caterpillar 324EL

Caterpillar 324EL

Price
148,500 USD
Year
2014
Working hours
3188 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01572
Unit Number172U110
Catalog NumberCU2584710
Manufacturing Year2014
Hours3188 h
CountryUnited States
LocationDavenport, IL
Pricing
Price Excluding Tax$148,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPictures as of 12//13/18 3185 hours
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodScrapes/gouges top of counterweight.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo dents/damage.
  • GoodMinor bends.
  • No
  • Yes
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWorking correctly.
  • Good
  • Good3185 hrs.
  • GoodOctober 2013
  • GoodHeated/cooled cloth seat, minor dirt/stains.
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
engine
  • GoodPerformed ARD ignition test successfully.
  • Good
  • Good
  • GoodOriginal DPF.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • ELC
  • Engine starts and runs correctly.
  • Normal, 83 psi.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • GoodBelt drive, GC.
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • GoodClean and secured.
  • Good
  • Good
  • GoodAll working.
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodClean, no leaks.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Oil level correct, oil is clean.
boom
  • Good
  • Good
  • 19’ 4”
stick
  • Good
  • Good
  • 9’ 8”
bucket
  • Good
  • Good
  • Good
  • Good
  • FairWeld on flat edge minor wear/dents.
  • Good90% remaining, weld on flat edge installed.
  • Yes
  • CAT
  • 1.19 cu/yds
  • CAT
  • 36”
final drives
  • GoodNo leaks.
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier RollersGC.
Link Part NumberCAT, 335-9247
Track AdjusterGood, no leaks.
Track RollersGC.
Track Shoes31” heavy duty triple grouser.
comments, misc. repairs, general remarks
  • Inspected 12-13-18 at 3185 hrs.
boom & stick
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • Good
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone