Caterpillar 324EL

Caterpillar 324EL

Price
125,000 USD
Year
2012
Working hours
5694 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW00180
Unit Number009007360
Catalog NumberCU4326943
Manufacturing Year2012
Hours5694 h
CountryUnited States
LocationChannelview, TX
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
*COOLING HIGH AMBIENT
*PREFILTER, AIR (INTEGRATE)
*CAB STD PKG
*WASHER, WINDSHIELD UPPER/LOWER
INSTRUCTION,NORTH AMERICA ANSI
*CAMERA, REAR VIEW PKG
LANE 1 ORDER
*R-BOOM, 9'8" STICK HD PKG
*COLD WEATHER STARTING PKG
*REGIONAL PKG REGULATED (NACD)
ROLL ON-ROLL OFF
*HYD VLV PKG
*JOYSTICK STANDARD STP PKG
*CTRL & LINES, CTR-LOCK COUPLER
*CHANGER, HAND CONTROL 2-WAY
*324E L HYDRAULIC EXCAVATOR
*SEAT, H-BACK, W/HEATER,S/AIR
*COUNTERWEIGHT, 8,818 LB
*LIGHTING, CAB (HALOGEN)
*FINAL DRIVE, STANDARD
*PANEL, STD START SWITCH
*HALOGEN LIGHT, R-BOOM
*GUARD, TRACK GUIDING SEGMENTED
INSTRUCTIONS, ENGLISH
*GUARD HD BOTTOM PKG
*R-CYLINDER PKG
*TRACK, 31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone