Caterpillar 324EL

Caterpillar 324EL

Price
160,000 USD
Year
2013
Working hours
3180 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW00866
Unit Number18B072
Catalog NumberCU4362763
Manufacturing Year2013
Hours3180 h
CountryUnited States
LocationCall Foley, KS
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

SYSTEM, COMBINED
SUN, SHADE
STORAGE PROTECTION (EXPORT)
TERMINALS, JUMP START
HYD VLV TCS PKG
VALVE, HYDRAULIC, TCS
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
LINES, CYLINDER
LINES-QC, REACH BOOM
LANE 1 ORDER
HEATER, ENGINE COOLANT (120V)
42" BUCKET
LINES-HP, REACH BOOM
MIRRORS, CAB, EXTERNAL
TOOL CTRL STP PKG
MACHINE IS SOLD AS IS, WHERE IS
LINES-HP PKG (R-BOOM/9'8" STK
PRODUCT LINK-SATELLITE (PL321)
ALARM, TRAVEL
CYLINDER, BKT (CB1 LINKAGE)
GUARD, TRACK GUIDING SEGMENTED
LINKAGE, BKT-CB1 W/LIFT
CAB-ROPS,70/30,W/VANDAL-G BOSS
COOLING HIGH AMBIENT
GUARD, SWIVEL
CAMERA, REAR VIEW PKG
WIPER-RADIAL, FRONT 70/30
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
LINES-QC, R2.95M/R9'8" STICK
PEDAL, STRAIGHT TRAVEL
INSTRUCTION,NORTH AMERICA ANSI
STARTING, COLD WEATHER
AIR CLEANER, STANDARD
CAB STD PKG
BELT, SEAT, 76MM/3" RETRACTABLE
CYLINDER, STICK (W/O SLCV)
THUMB
TRACK, 31" TG (GLT)
CONTROL, FINE SWING
CTRL & LINES, CTR-LOCK COUPLER
STICK, R2.95M/R9'8" (CB1) HD
COUNTERWEIGHT, 8,818LBS
LINES-HP, R2.95M/R9'8" STICK
R-BOOM, 9'8" STICK HD PKG
CYLINDER, BOOM (W/O BLCV)
CAMERA, REAR VIEW, MIRRORS(RH)
ACCUMULATOR WITH CRN
PRODUCT LINK ACTIVATED 8/14/13
ROLL ON-ROLL OFF W/O BUCKET
GUARD HD BOTTOM PKG
FAULTS INCLUDING SAFETY ITEMS
R-CYLINDER PKG
HALOGEN LIGHT, R-BOOM
STANDARD OIL
COLD WEATHER STARTING PKG
LINES-QC PKG (R-BOOM/9'8" STK
QUICK DRAINS, READY (OIL)
INSTRUCTIONS, ENGLISH
REGIONAL PKG, NACD (PL321)
MAT, FLOOR, RH PEDAL
HATCH, OPENABLE ROOF
RADIO, 24V AM/FM
FILM GROUP, ANSI
JOYSTICK, THUMB WHEEL
PANEL, STD START SWITCH
WASHER, WINDSHIELD UPPER/LOWER
WITH ALL KNOWN AND UNKNOWN
BOOM, 5.9M/19'4" REACH HD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairStorage box right side lid bent slightly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • FairHard to unlatch but does
  • Good
  • Good
  • Good
  • FairOne mirror missing right side
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date
  • Good
  • Good
  • Fair
  • Yes
  • YesTorn
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Ok
  • Ok
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • On add
attachments / work tools
  • YesTHD01043
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 9’7”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • NBC11530
  • 42”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1151153030
Carrier Rollers Rear114.51143336
Idlers Front21212424
Links1051051818
Pins & Bushings (External)59593636
Pins & Bushings (Internal)7667664040
Track Roller 119192424
Track Roller 219192424
Track Roller 418.518.51616
Track Roller 518.518.51616
Track Roller 719192424
Track Roller 819.519.53232
Track Shoes (Width)282811
Track Frame - LeftGood
Track Frame - RightGood
Link Part Number3359246
Track Shoes31” TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone