Caterpillar 323FL

Caterpillar 323FL

Price
224,700 USD
Year
2015
Working hours
2520 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00140
Unit Number14W76606
Catalog NumberCU2233939
Manufacturing Year2015
Hours2520 h
CountryUnited States
LocationWenatchee, WA
Pricing
Price Excluding Tax$224,700
Tax-
Price Including Tax-
Features
Additional Information320QCHYDPG WAJ04180
320THB PMZ04823
ANTIFREEZE, -50C (-58F)
COMBINED CIR STP PKG
CTRL,CAT PIN GRAB COUPLER ANSI
ENG S/N D8T01448
FRONT LINES, PIN GRABBER QC
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
STARTING, COLD WEATHER, JS
STICK, R9'6" THUMB READY CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TIP, PENETRATION PLUS
TRACK, 31" TG HD (GLT) PRESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone