Caterpillar 323FL

Caterpillar 323FL

Price
192,500 USD
Year
2015
Working hours
2613 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00207
Unit Number437004G
Catalog NumberCU2213412
Manufacturing Year2015
Hours2613 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$192,500
Tax-
Price Including Tax-
Features
Additional InformationC7 ENGINE
PRODUCT LINK, SATELLITE PL321
BOOM, 5.7M (18'8") HD CGC
CYLINDER, BOOM, HC
CYLINDER, STICK (W/O SLCV)
CYLINDER, BKT, CGC
LINKAGE, BKT-B1 W/LIFT EYE
GUARD, CYLINDER COVER, CGC
FRAME, SWING, HEAVY DUTY
CAB-ROPS,70/30,W/VANDAL-GBSS
COUNTERWEIGHT, 11,790 LBS
CONTROL, FINE SWING
ALARM, TRAVEL
PILOT LINES, SDRV STD
PILOT LINES, BOOM UP STD
WIPER-RADIAL, W/O LOWER
DECAL, ES
AIR CLEANER, STANDARD CGC
GRADE CTRL, DEPTH AND SLOPE
LIGHT, BOOM RIGHT SIDE
FILMS, CAB, ANSI
FILMS, OUTSIDE, ANSI
CHANGER,HAND CTRL 2-WAY ANSI
SUN SCREEN (70/30)
TRACK, 31" TG HD (GLT) PRESS
STICK, 9'6'' B1 HD CGC
VALVE, HYDRAULIC TCS
COMBINED CIR STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
CIRCUIT, COMBINED
LINES-STD, BOOM CYLINDER
PEDAL, STRAIGHT TRAVEL
LINES, BDRV (TCS20)
JOYSTICK, THUMB WHEEL
MAT, FLOOR, RH PEDAL
PILOT LINES, BUCKET TCS
FRONT LINES, STD
PILOT LINES, COMBINED
LINES, TRAVEL (STP)
LINES-HP, REACH BOOM
LINES-HP, 9'6" STICK
SUCTION LINES, PUMP STD
STARTING, COLD WEATHER, JS
QUICK DRAINS, READY (OIL)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0800/1302 GD 4/19/17
INCLUDES UP TO A 42" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone