Caterpillar 323FL

Caterpillar 323FL

Price
190,000 USD
Year
2015
Working hours
3405 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00588
Unit Number439070G
Catalog NumberCU2199399
Manufacturing Year2015
Hours3405 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Features
Additional InformationC7 ENGINE
PRODUCT LINK, SATELLITE PL321
BOOM, 5.7M (18'8") CGC
CYLINDER, BOOM, (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
CYLINDER, BKT, CGC
LINKAGE, BKT-B1 W/LIFT EYE
GUARD, CYLINDER COVER, CGC
FRAME, SWING, STANDARD
CAB-ROPS,70/30,W/VANDAL-GBSS
CNTWT, 4.1 TON, 9,040 LBS
CONTROL, FINE SWING
ALARM, TRAVEL
PILOT LINES, SDRV STD
PILOT LINES, BOOM UP STD
WIPER-RADIAL, W/O LOWER
LIGHT, BOOM RIGHT SIDE
AIR CLEANER, STANDARD CGC
FILMS, OUTSIDE, ANSI
GRADE CTRL, DEPTH AND SLOPE
SUN SCREEN (70/30)
FILMS, CAB, ANSI
STICK, 9'6'' B1 HD CGC
CHANGER,HAND CTRL 2-WAY ANSI
COMBINED CIR STP PKG
TRACK, 31" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC TCS
LINES-STD, BOOM CYLINDER
VALVE, ANTI DRIFT, STICK
JOYSTICK, THUMB WHEEL
CIRCUIT, COMBINED
LINES, BDRV (TCS20)
PILOT LINES, COMBINED
MAT, FLOOR, RH PEDAL
PEDAL, STRAIGHT TRAVEL
FRONT LINES, PIN GRABBER QC
SUCTION LINES, PUMP STD
LINES, TRAVEL (STP)
PILOT LINES, BUCKET TCS
LINES-HP, 9'6" STICK
CTRL,CAT PIN GRAB COUPLER ANSI
STARTING, COLD WEATHER, JS
LINES-HP, REACH BOOM
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
LINES-QC, REACH BOOM
LINES-QC, R9'6" STICK
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
QUICK DRAINS, READY (OIL)
CHANGER,HAND CTRL 2-WAY (ANSI)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
INCLUDES UP TO A 42" GP BUCKET
0P0800/1979 MS 7/19/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone