Caterpillar 323FL

Caterpillar 323FL

Price
167,000 USD
Year
2016
Working hours
1391 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00672
Unit NumberYEJ00672
Catalog NumberCU4290450
Manufacturing Year2016
Hours1391 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$167,000
Tax-
Price Including Tax-
Features
Additional Information*323F L HEX HEAVY CTWT
*323F L STANDARD ARRANGEMENT
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD CGC
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 2" RETRACTABLE
*BOOM, 18' 8" HD CGC
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CAT GRADE CTRL, DEPTH & SLOPE
*CIRCUIT, COMBINED
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 11,790LBS
*COVER, FENDER, CGC
*CYLINDER, BKT CGC
*CYLINDER, BOOM, HL
*CYLINDER, STICK W/O SLCV
*ENGINE HOOD
*FRAME, SWING, HEAVY DUTY
*GUARD, BOTTOM
*GUARD, CYLINDER COVER, CGC
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (TCS20)
*LINES, CYLINDER STD
*LINES, TRAVEL (STP)
*LINKAGE, BKT-B1 W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BOOM UP STD
*PILOT LINES, BUCKET TCS
*PILOT LINES, COMBINED
*PILOT LINES, SDRV STD
*RADIO, 24V AM/FM
*ROLLERS, HEAVY DUTY
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
*SUN SCREEN (70/30)
*TANK, FUEL FOR REFUELING PUMP
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD
*WIPER-RADIAL, 70/30 W/O LOWER
CAT GRADE CTRL DEMO
CTRL,CAT PIN GRAB COUPLER ANSI
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
COUPLER PIN GRABBER B1 W/O PIN
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE C7.1 FTA TIER 4
FRONT LINES, PIN GRABBER QC
GUARD, TRACK GUIDING SEGMENTED
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, 9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
STARTING, COLD WEATHER, JS
STICK, R9'6" THUMB READY CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TRACK, 31" TG HD (GLT) PRESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone