Caterpillar 323FL

Caterpillar 323FL

Price
233,000 USD
Year
2015
Working hours
2431 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00846
Unit NumberM440761G
Catalog NumberCU2464616
Manufacturing Year2015
Hours2431 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$233,000
Tax-
Price Including Tax-
Features
Additional InformationC7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
CAT ASSIST FOR CGC
CNTRWGHT, 4.1 TON, 9040 LB
GRADE CTRL, DEPTH AND SLOPE
BOOM, 5.7M (18'8") HD CGC
LINKAGE, BKT-B1 W/LIFT EYE
ALARM, TRAVEL
CONTROL, FINE SWING
STICK, 9'6'' B1 HD CGC
TRACK, 31" TG (GLT)
JOYSTICK TWJ STP PKG
FRONT LINES, PIN GRABBER QC
SUCTION LINES, PUMP STD
STARTING, COLD WEATHER, JS
CTRL,CAT PIN GRAB COUPLER ANSI
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
CHANGER,HAND CTRL 2-WAY (ANSI)
COUPLER PIN GRABBER B1 W/O PIN
CAT GRADE CTRL, DEPTH & SLOPE
QUICK DRAINS, READY (OIL)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
RPM INDUSTRIES,QUICK-EVAC SYSTEM
CAT GRADE CTRL DEMO
INCLUDES UP TO A 42" GP BUCKET
0P0800/473 GD 4/19/17
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone