Caterpillar 323FL

Caterpillar 323FL

Price
217,000 USD
Year
2017
Working hours
2258 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF10101
Unit NumberI7481
Catalog NumberCU4350691
Manufacturing Year2017
Hours2258 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$217,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information9' 7" STICK
COMBINED AUX HYDRAULICS
GRADE CONTROL
HP AUX LINES
HYDRAULIC COUPLER
REAR CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront Bottom of Cab slightly dented
  • Good
  • NoWill Be Cleaned
  • No
  • No
safety items
  • Good
  • GoodFebruary 2017
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesOnly for Coupler
  • Yes
  • Yes
  • Full
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED & Clean
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
hydraulics
  • FairSlight bend in tube
  • Good
  • Good
  • FairMinor bend in hose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Accugrade box on end of boom is bent
  • Full
boom
  • Good
  • Good
  • Good
  • 18 6" Boom
stick
  • Good
  • Good
  • Good
  • 9 6" Stick
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • ESCO
  • CAT 3860067
  • 42"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1181181212
Carrier Rollers Rear1181181212
Idlers Rear20202424
Links1051051818
Pins & Bushings (External)60601616
Pins & Bushings (Internal)7627621010
Track Roller 11481481414
Track Roller 214814814
Track Roller 314814814
Track Roller 414814814
Track Roller 514814814
Track Roller 614814814
Track Roller 714814814
Track Roller 814814814
Track Shoes (Width)262668
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W3138
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone