Caterpillar 323FL

Caterpillar 323FL

Price
175,000 USD
Year
2015
Working hours
2640 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00661
Unit NumberEQN011976
Catalog NumberCU2542596
Manufacturing Year2015
Hours2640 h
CountryUnited States
LocationAL
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
THUMB, MECHANICALTHUMB, MECHANICAL
Additional Information18' 8" REACH BOOM
9' 6" STICK
Conditions
Good
Fair
Poor
  • undercarriage
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front0.920.9233
Idlers Front0.780.7800
Links1.201.2152
Pins & Bushings (External)0.440.4400
Pins & Bushings (Internal)22
Track Roller 11.671.6777
Track Shoes (Width)1.371.3766
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
William Baker
Telephone:+1 855 443 7017
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone