Caterpillar 323FL

Caterpillar 323FL

Price
198,000 USD
Year
2015
Working hours
539 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00454
Unit Number0XCF00454
Catalog NumberCU2484982
Manufacturing Year2015
Hours539 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$198,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
STICK, 9'6'' B1 HD CGC
TRACK, 31" TG (GLT)
FRONT LINES, PIN GRABBER QC
SUCTION LINES, PUMP STD
BATTERY, STANDARD
PRODUCT LINK, SATELLITE PL321
INSTRUCTIONS, ENGLISH
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
CTRL,CAT PIN GRAB COUPLER ANSI
QUICK DRAINS, READY (OIL)
JOYSTICK TWJ STP PKG
DECALS, EXTERIOR ANSI
DECALS, CAB ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone