Caterpillar 323FL

Caterpillar 323FL

Price
169,600 USD
Year
2015
Working hours
2817 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00523
Unit Number5CR5805
Catalog NumberCU2331682
Manufacturing Year2015
Hours2817 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$169,600
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

323FL 2015
COMBINED CIR STP PKG
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
EXPORT PKG, BUCKET PIN
FRONT LINES, PIN GRABBER QC
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, 9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF W/O BUCKET
STARTING, COLD WEATHER, JS
STICK, 9'6'' B1 HD CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TRACK, 31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone