Caterpillar 323FL

Caterpillar 323FL

Price
191,500 USD
Year
2016
Working hours
1999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00461
Unit NumberNM72935
Catalog NumberCU2345463
Manufacturing Year2016
Hours1999 h
CountryUnited States
LocationMedford, OR
Pricing
Price Excluding Tax$191,500
Tax-
Price Including Tax-
Features
Additional InformationCAT GRADE CTRL DEMO
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, MEDIUM PRESSURE
COMBINED CIR STP PKG
COUPLER PIN GRABBER B1 W/O PIN
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
EIN# BA8M34
FRONT LINES, PIN GRABBER QC
GUARD, TRACK GUIDING SEGMENTED
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, 9'6" STICK
LINES-HP, REACH BOOM
LINES-MP, 9'8"/9'6" STICK
LINES-MP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
PRODUCT LINK, SATELLITE PL631
PSM PRO THUMB S/M PMZ05236
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
STARTING, COLD WEATHER, JS
STICK, 9'6'' B1 HD CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINE,PUMP MED PRESSURE
TRACK, 31" TG HD (GLT) PRESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone