Caterpillar 323FL

Caterpillar 323FL

Price
157,600 USD
Year
2016
Working hours
2890 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00397
Unit NumberEQ0053043
Catalog NumberCU2510682
Manufacturing Year2016
Hours2890 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$157,600
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information12' 8" STICK
18' 8" HEAVY LIFT BOOM
31" TG
B1-LINKAGE
FINE SWING CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone