Caterpillar 323FL

Caterpillar 323FL

Price
235,000 USD
Year
2016
Working hours
970 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00380
Unit NumberYEJ00380
Catalog NumberCU4347539
Manufacturing Year2016
Hours970 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Additional Information*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD CGC
*AIR CONDITIONER
*BELT, SEAT, 2" RETRACTABLE
*BOOM, 18' 8" HD CGC
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CAT GRADE CTRL, DEPTH & SLOPE
*CIRCUIT, COMBINED
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 11,790LBS
*COVER, FENDER, CGC
*CYLINDER, BKT CGC
*CYLINDER, BOOM, HC
*CYLINDER, STICK W/O SLCV
*ENGINE HOOD
*FRAME, SWING, HEAVY DUTY
*323F L STANDARD ARRANGEMENT
*GUARD, BOTTOM
*GUARD, CYLINDER COVER, CGC
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (TCS20)
*LINES, TRAVEL (STP)
*LINES-STD, BOOM CYLINDER
*MAT, FLOOR, RH PEDAL
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BOOM UP STD
*PILOT LINES, BUCKET TCS
*PILOT LINES, COMBINED
*PILOT LINES, SDRV STD
*ROLLERS, HEAVY DUTY
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
*SUN SCREEN (70/30)
*TANK, FUEL FOR REFUELING PUMP
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD
*WIPER-RADIAL, W/O LOWER
18PM2951
CAT GRADE CTRL DEMO
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
CONNECTOR LINES, THUMB
COUPLER PIN GRABBER B1 W/O PIN
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PIN GRABBER QC
GUARD, TRACK GUIDING SEGMENTED
HYDRAULIC EXCAVATOR WORK TOOLS
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, 9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
STARTING, COLD WEATHER, JS
STICK, R9'6" THUMB READY CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
THUMB GP
TRACK, 31" TG HD (GLT) PRESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone