Caterpillar 323FL

Caterpillar 323FL

Price
On Request
Year
2016
Working hours
45 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF01091
Unit NumberEQ0058718
Catalog NumberCU2539616
Manufacturing Year2016
Hours45 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information18' 8" HD BOOM
9' 6" HD STICK
B1-LINKAGE
FINE SWING CONTROL
COMBINED CURCUIT
GRADE CONTROL
31" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone