Caterpillar 323FL

Caterpillar 323FL

Price
On Request
Year
2015
Working hours
1457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00788
Unit NumberEQ034423
Catalog NumberCU2360124
Manufacturing Year2015
Hours1457 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information323
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 48"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front119 mm119 mm66
Carrier Rollers Rear119 mm119 mm66
Idlers Front20 mm20 mm2424
Links106 mm106 mm11
Pins & Bushings (External)59 mm59 mm1818
Pins & Bushings (Internal)762 mm762 mm1010
Track Roller 118 mm18 mm77
Track Roller 218 mm18 mm77
Track Roller 418 mm18 mm77
Track Roller 518 mm18 mm77
Track Roller 718 mm18 mm77
Track Roller 818 mm18 mm77
Track Shoes (Width)26 mm26 mm11
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W3137 & 38
Links31 section
Track Shoes31 " wide
comments, misc. repairs, general remarks
  • Overall machine is in good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone