Caterpillar 323FL

Caterpillar 323FL

Price
205,300 USD
Year
2015
Working hours
525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00300
Unit NumberEQ0064692
Catalog NumberCU2501100
Manufacturing Year2015
Hours525 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$205,300
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information18' 8" HEAVY LIFT BOOM, 12' 8" STICK, B1-LINKAGE, FINE SWING CONTROL, PRODUCT LINK, 31" TG, T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone