Caterpillar 323FL

Caterpillar 323FL

Price
215,500 USD
Year
2015
Working hours
2252 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00319
Unit Number437385G
Catalog NumberCU2157467
Manufacturing Year2015
Hours2252 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$215,500
Tax-
Price Including Tax-
Features
Additional InformationINCLUDES UP TO A 42" GP BUCKET
0P0800/697 GD 4/19/17
**PRICED WITHOUT HAMMER**
C7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
BOOM, 5.7M (18'8") CGC
CYLINDER, BOOM, (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
CYLINDER, BKT, CGC
LINKAGE, BKT-B1 W/LIFT EYE
GUARD, CYLINDER COVER, CGC
FRAME, SWING, STANDARD
CAB-ROPS,70/30,W/VANDAL-GBSS
CNTWT, 4.1 TON, 9,040 LBS
CONTROL, FINE SWING
ALARM, TRAVEL
PILOT LINES, SDRV STD
PILOT LINES, BOOM UP STD
AIR CLEANER, STANDARD CGC
WIPER-RADIAL, W/O LOWER
GRADE CTRL, DEPTH AND SLOPE
LIGHT, BOOM RIGHT SIDE
FILMS, CAB, ANSI
FILMS, OUTSIDE, ANSI
CHANGER,HAND CTRL 2-WAY ANSI
SUN SCREEN (70/30)
TRACK, 31" TG (GLT)
STICK, 9'6'' B1 HD CGC
VALVE, HYDRAULIC TCS
COMBINED CIR STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
CIRCUIT, COMBINED
LINES-STD, BOOM CYLINDER
PEDAL, STRAIGHT TRAVEL
LINES, BDRV (TCS20)
JOYSTICK, THUMB WHEEL
MAT, FLOOR, RH PEDAL
PILOT LINES, BUCKET TCS
FRONT LINES, PIN GRABBER QC
PILOT LINES, COMBINED
LINES, TRAVEL (STP)
LINES-HP, REACH BOOM
LINES-HP, 9'6" STICK
SUCTION LINES, PUMP STD
STARTING, COLD WEATHER, JS
LINES-QC, R9'6" STICK
QUICK DRAINS, READY (OIL)
CTRL,CAT PIN GRAB COUPLER ANSI
LINES-QC, REACH BOOM
DECALS, EXTERIOR ANSI
RPM INDUSTRIES,QUICK-EVAC SYSTEM
FRONT WINDOW GUARD
DECALS, CAB ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone