Caterpillar 323FL

Caterpillar 323FL

Price
226,000 USD
Year
2015
Working hours
1939 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00465
Unit NumberXCF00465
Catalog NumberCU2259243
Manufacturing Year2015
Hours1939 h
CountryUnited States
Location6301 Rutledge Pike, TN
Pricing
Price Excluding Tax$226,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
STICK, 9'6'' B1 HD CGC
TRACK, 31" TG (GLT)
COMBINED CIR STP PKG
FRONT LINES, PIN GRABBER QC
SUCTION LINES, PUMP STD
STARTING, COLD WEATHER, JS
PRODUCT LINK, SATELLITE PL321
INSTRUCTIONS, ENGLISH
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
LINES-HP, REACH BOOM
LINES-HP, 9'6" STICK
CTRL,CAT PIN GRAB COUPLER ANSI
LINES-QC, REACH BOOM
LINES-QC, R9'6" STICK
BUCKET-HD, 48" 1.56 YD3
QUICK DRAINS, READY (OIL)
DECALS, EXTERIOR ANSI
TIP, PENETRATION PLUS
EQUIPPED WITH CAT PRODUCT LINK
DECALS, CAB ANSI
CATERPILLAR 323F HYD EXCAVATOR W/HYD THUMB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone