Caterpillar 323FL

Caterpillar 323FL

Price
203,044 USD
Year
2017
Working hours
1276 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF10005
Unit NumberE133811
Catalog NumberCU2509005
Manufacturing Year2017
Hours1276 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$203,044
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK: INCLUDES
BOOM, ONE PIECE
ENCLOSED CAB
GUARDING
PATTERN CHANGER
STICK LENGTH: 9'6"
TRACK SHOE WIDTH/TYPE: 31" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone