Caterpillar 323FL

Caterpillar 323FL

Price
230,600 USD
Year
2015
Working hours
2702 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00233
Unit Number14N77046
Catalog NumberCU2225739
Manufacturing Year2015
Hours2702 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$230,600
Tax-
Price Including Tax-
Features
Additional Information320THB PMZ04912
323QC HB300405
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENG SN D8T02652
FRONT LINES, PIN GRABBER QC
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
MSO 4KMDG
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
STARTING, COLD WEATHER, JS
STICK, 9'6'' B1 HD CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TRACK, 31" TG HD (GLT) PRESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone