Caterpillar 323FL

Caterpillar 323FL

Price
213,072 USD
Year
2016
Working hours
1064 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF01335
Unit NumberE133780
Catalog NumberCU2509126
Manufacturing Year2016
Hours1064 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$213,072
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM LENGTH: 18' 8"
ENCLOSED CAB
GUARDING
PATTERN CHANGER
STICK LENGTH: 9'6"
TRACK SHOE WIDTH/TYPE: 31" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone