Caterpillar 323FL

Caterpillar 323FL

Price
191,300 USD
Year
2016
Working hours
2128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF01176
Unit NumberEQ0055029
Catalog NumberCU2510684
Manufacturing Year2016
Hours2128 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$191,300
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information12' 8" STICK
18' 8" HEAVY LIFT BOOM
31" TG
B1-LINKAGE
COMBINED CURCUIT
FINE SWING CONTRO
GRADE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone