Caterpillar 323FL

Caterpillar 323FL

Price
190,000 USD
Year
2015
Working hours
1688 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00720
Unit NumberEQN013146
Catalog NumberCU2551472
Manufacturing Year2015
Hours1688 h
CountryUnited States
LocationMontgomery, AL
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
THUMB, MECHANICALTHUMB, MECHANICAL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information42" BUCKET
BOOM, 18' 8" HD
REAR VIEW CAMERA
STICK, 9'6'' B1 HD
TRACK, 31"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSMALL DENT
  • Good
  • No
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesMANUAL
boom
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front0.870.881815
Carrier Rollers Rear0.8815
Idlers Front0.840.833529
Links1.161.20195
Pins & Bushings (External)0.440.4019
Track Roller 11.6321
Track Roller 21.641.661710
Track Roller 41.661.67107
Track Roller 51.661.68103
Track Roller 71.6610
Track Roller 81.601.643117
Track Shoes (Width)1.401.382426
Notes - UNDERCARRIAGE 1U/C MEASURED @ 1552 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Cory Lewis
Telephone:+1 334 215 5000 ext 5272
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone