Caterpillar 323FL

Caterpillar 323FL

Price
217,000 USD
Year
2017
Working hours
1856 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF10031
Unit NumberI7482
Catalog NumberCU4346099
Manufacturing Year2017
Hours1856 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$217,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationAIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
BOOM, 1 PIECE
COUPLER, QUICK
ENGINE ENCLOSURES
HAND AND FOOT CONTROL
LIGHTING
PILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Machine looks good
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCools normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesNormal
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs smooth with good power
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cools normal
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Hydraulics
  • Full
boom
  • Good
  • Good
  • Good
  • 18 8"
stick
  • Good
  • Good
  • Good
  • 9 6"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • EACO
  • 42"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front12012011
Carrier Rollers Rear12012011
Idlers Front191911
Links10610611
Pins & Bushings (External)60.560.566
Pins & Bushings (Internal)76176155
Segments55
Track Roller 8181855
Track Shoes (Width)262611
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W3138
Track Shoes31" TG
comments, misc. repairs, general remarks
  • Machine looks and operates good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone