Caterpillar 323FL

Caterpillar 323FL

Price
224,500 USD
Year
2016
Working hours
1096 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00960
Unit Number034042
Catalog NumberCU4248328
Manufacturing Year2016
Hours1096 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$224,500
Tax-
Price Including Tax-
Features
Additional InformationCOUPLER, PG W/O PINS B
*STICK, 9'6'' B1 HD CGC
*SUCTION LINES, PUMP STD
*SUN SCREEN (70/30)
*TANK, FUEL FOR REFUELING PUMP
*TRACK, 31" TG (GLT)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD
*WIPER-RADIAL, W/O LOWER
CAT GRADE ASSIST ADDED
CAT GRADE CTRL DEMO
CPLR S/N PG300351
FE4F43
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
LINES, CONNECTOR, PIN GRABBER
ROLL ON-ROLL OFF W/O BKT QC B
STORAGE PROTECTION (EXPORT)
*323F L STANDARD ARRANGEMENT
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD CGC
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 2" RETRACTABLE
*BOOM, 18' 8" HD CGC
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CAT GRADE CTRL, DEPTH & SLOPE
*CHANGER,HAND CTRL 2-WAY (ANSI)
*CIRCUIT, COMBINED
*COLD WEATHER PKG READY
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,040LBS
*COUPLER LINES, REACH BOOM
*323F L HYDRAULIC EXCAVATOR
*COVER, FENDER, CGC
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT CGC
*CYLINDER, BOOM W/O BLCV
*CYLINDER, STICK W/O SLCV
*DECAL, CAB ANSI
*ENGINE HOOD
*FILMS, OUTSIDE, ANSI
*FRAME, SWING, STANDARD
*FRONT LINES, PIN GRABBER QC
*GUARD, BOTTOM
*GUARD, CYLINDER COVER, CGC
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (TCS20)
*LINES, TRAVEL (STP)
*LINES-HP, 9'6'' STICK
*LINES-HP, REACH BOOM
*LINES-QC, R9'6" STICK
*LINES-STD, BOOM CYLINDER
*LINKAGE, BKT-B1 W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BOOM UP STD
*PILOT LINES, BUCKET TCS
*PILOT LINES, COMBINED
*PILOT LINES, SDRV STD
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*ROLLERS, HEAVY DUTY
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone