Caterpillar 323FL

Caterpillar 323FL

Price
186,600 USD
Year
2015
Working hours
1861 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00897
Unit NumberEQ0077664
Catalog NumberCU2544358
Manufacturing Year2015
Hours1861 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$186,600
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BUCKETBUCKET
Additional Information18' 8" HD BOOM
31" TG SHOES
9' 6" STICK
B1-LINKAGE W/LIFT
FINE SWING CONTROL
GRADE CONTROL
HYDRAULIC THUMB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone