Caterpillar 323FL

Caterpillar 323FL

Price
260,000 USD
Year
2016
Working hours
780 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF01284
Unit NumberXCF01284
Catalog NumberCU4355717
Manufacturing Year2016
Hours780 h
CountryUnited States
Location401 North Tomoka Farms Rd, FL
Pricing
Price Excluding Tax$260,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional Information2 WAY HAND CTRL CHANGER
24V AM/FM RADIO
31" TG (GLT) TRACK
CAB
SUN SHADE
TRAVEL ALARM
SUPER LONG REACH STICK
COUNTERWEIGHTT
SUPER LONG REACH BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone