Caterpillar 323FL TH

Caterpillar 323FL TH

Price
190,000 USD
Year
2015
Working hours
1825 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL TH
CategoryCrawler Excavators
Serial NumberXCF00808
Unit NumberPXCF808
Catalog NumberCU4286140
Manufacturing Year2015
Hours1825 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB • AIR • 48" BKT • MECH THUMB REPLACED WITH HYD THUMB • ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • FairLeft side decals missing
  • Good
  • Good
  • Good
  • PoorCab grab iron is missing the top bolt
  • Good
  • Good
  • Good
  • Good
  • FairCab valance dent _ Left rail has been repaired
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • YesErops
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairRecent logged bucket position sensor code
  • Good
  • FairWindshield frame cable is missing
  • Good
  • Good
  • Good
  • GoodMay 2015
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairEngine oil is dark _ Perform a service
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • PoorDead _ Had to jump
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesSolesbee 5 shank mechanical thumb 93445_Wrong pin in the lower mount and the retainer is missing
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • 48" 1.56yd
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front116.520
Carrier Rollers Rear117.516
Idlers Front19.512
Links10518
Pins & Bushings (External)60.318
Track Roller 1187
Track Roller 2187
Track Roller 4187
Track Roller 5187
Track Roller 7187
Track Roller 8187
Track Shoes (Width)31" 24.54
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone