Quick Search

Caterpillar 323F

Caterpillar 323F

Year
2017
Working hours
3,838 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Sioux Falls, SD
+1 701 298 1700
Show phone number
Basic information
BrandCaterpillar 323F
CategoryCrawler Excavators
Serial NumberYEJ10305
Unit NumberMJ004875
Catalog Number4914069
Year2017
Hours3,838 h
CountryUnited States
LocationSioux Falls, United States
Pricing
Price Excluding Tax175,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFRAME, SWING, HEAVY DUTY
STANDARD OIL
VALVE, HYDRAULIC TCS
COUNTERWEIGHT, 11,790LBS
LINES-HP, REACH BOOM
PILOT LINES, BUCKET TCS
LINES, CONNECTOR, PIN GRABBER
QUICK DRAINS, READY (OIL)
48" ROCKLAND BUCKET
CIRCUIT, COMBINED
CONTROL, FINE SWING
COUPLER, PG W/O PINS B
LIGHT, BOOM RIGHT SIDE
LINES, CYLINDER STD
2017 CAT 323F
PILOT LINES, SDRV STD
MACHINE CONTROLLER TCS
COMBINED CIR STP PKG
TRACK, 31" TG HD (GLT) PRESS
SUCTION LINES, PUMP STD
TRIMBLE CB460 / 2D AUTOMATICS
CYLINDER, STICK W/O SLCV
STICK, R9'6" THUMB READY CGC
LINES-QC, R9'6" STICK
FRONT LINES, PGQC
CTRL,CAT PIN GRAB COUPLER ANSI
LINES-HP, 9'6" STICK
STARTING, COLD WEATHER, JS
PILOT LINES, BOOM UP STD
LINES, BDRV (TCS20)
CAMERA, REAR VIEW, MIRRORS(RH)
CYLINDER, BKT CGC
CHANGER,HAND CTRL 2-WAY (ANSI)
CAT GRADE CTRL, DEPTH & SLOPE
LINES-QC, REACH BOOM
AIR CLEANER, STANDARD
PRODUCT LINK, CELLULAR PL641
323F L STANDARD ARRANGEMENT
KIT, CAT GRADE WITH ASSIST
WIPER-RADIAL, W/O LOWER
CAB-ROPS,70/30,W/VANDAL-G BOSS
GUARD, CYLINDER COVER, CGC
BOOM, 18' 8" HD CGC
LINES, TRAVEL (STP)
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
WASHER, WINDSHIELD
GUARD, TRACK GUIDING SEGMENTED
PILOT LINES, COMBINED
MAT, FLOOR, RH PEDAL
JOYSTICK, THUMB WHEEL
PEDAL, STRAIGHT TRAVEL
RADIO, 24V AM/FM
LINKAGE, BKT-B1 W/LIFT EYE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering