Caterpillar 323F L CF

Caterpillar 323F L CF

Price
190,000 USD
Year
2015
Working hours
1509 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323F L CF
CategoryCrawler Excavators
Serial NumberXCF00547
Unit NumberLKE02623
Catalog NumberCU2161332
Manufacturing Year2015
Hours1509 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Features
Additional Information*323F L HYDRAULIC EXCAVATOR
*323F L STANDARD ARRANGEMENT
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD CGC
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 2" RETRACTABLE
*BOOM, 18' 8" HD CGC
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CAT GRADE CTRL, DEPTH & SLOPE
*CHANGER,HAND CTRL 2-WAY (ANSI)
*CIRCUIT, COMBINED
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,040LBS
*COVER, FENDER, CGC
*CYLINDER, BKT, CGC
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ENGINE HOOD
*FRAME, SWING, STANDARD
*GUARD, BOTTOM
*GUARD, CYLINDER COVER, CGC
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (TCS20)
*LINES, TRAVEL (STP)
*LINES-STD, BOOM CYLINDER
*LINKAGE, BKT-B1 W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BOOM UP STD
*PILOT LINES, BUCKET TCS
*PILOT LINES, COMBINED
*PILOT LINES, SDRV STD
*RADIO, 24V AM/FM
*ROLLERS, HEAVY DUTY
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
*SUN SCREEN (70/30)
*TANK, FUEL FOR REFUELING PUMP
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD
*WIPER-RADIAL, W/O LOWER
COMBINED CIR STP PKG
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
EXPORT PKG, BUCKET PIN
FRONT LINES, PIN GRABBER QC
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, 9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
PRICED 10/19/16 DA (CF)
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF W/O BUCKET
STARTING, COLD WEATHER, JS
STICK, 9'6'' B1 HD CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TRACK, 31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone