Caterpillar 323DL

Caterpillar 323DL

Price
84,999 USD
Year
2010
Working hours
5900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323DL
CategoryCrawler Excavators
Serial NumberZMF00268
Unit NumberBXO5953
Catalog NumberCU4306077
Manufacturing Year2010
Hours5900 h
CountryNetherlands
LocationVlissingen
Pricing
Price Excluding Tax$84,999
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
Additional InformationCab Rops, A/C Comfort, Boom 5.70m, Stick 2.90m, HP +MP + QC Lines, Bkt 1,34m3, Lighting, Track shoes 600 mm,
(CE)
Tires UC @ 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTAFRIC EQUIPMENTSee InventoryWebsiteSelect contact
FREDERIQUE SIMMONS
Netherlands
Telephone:+33 1 4906 4389
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone