Caterpillar 323DL

Caterpillar 323DL

Price
On Request
Year
2012
Working hours
1967 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323DL
CategoryCrawler Excavators
Serial NumberZMF00695
Unit Number14B1561
Catalog NumberCU1971277
Manufacturing Year2012
Hours1967 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationCE MARKED: YES
FRONT TYRES / UNDERCARRIAGE REMAINING: 75% %
GROSS WEIGHT: 24000 KG
ENGINE: C 6.4
ENGINE OUTPUT: 150 HP
ADDITIONAL HYDRAULICS: YES
AIR-CONDITIONING: YES
GJERSTAD G70HK
ENGCON EC30
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Bjorn Karenstuen
Norway
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone