Currently 17768 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,699 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 308CR, 91,8502019
Spartanburg, SC
2,889 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressure - medium pressurelightingultra low sulfur diesel fuelmirrors

See Details
CAT 326FL, 190,8502020
Walterboro, SC
2,098 h Cat Certified Used Conditionshand and foot controllightingmirrorsstraight travel pedalconnectivity source - product link

See Details
CAT 300.9D, 22,5002019
Montgomery, AL
745 h Cat Certified Used Conditions Special Offers Customer Value Agreementauxiliary hydraulics pressureengine enclosureshand and foot controlrubber track

See Details
CAT 336FL, 179,8502018
Summerville, SC
4,628 h Cat Certified Used Conditionsair conditionerstraight travel pedalcar body - standardcoupler type - hydraulicradio - am fm radio

See Details
CAT 303.5-07CR, 58,0002022
Monroe, NJ
585 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurelightingultra low sulfur diesel fuelcoupler

See Details
CAT 305E2, 51,8502019
Columbia, SC
1,237 h Cat Certified Used Conditionsboom - 1 piecelightingstick - longrubber trackmirrors

See Details
CAT 302-05CR, 29,8502021
Columbia, SC
328 h Cat Certified Used Conditionslightingstick - long

See Details
CAT 308-07, 126,7832022
Imperial, CA
1,534 h Cat Certified Used

See Details
CAT 316FL, 138,2002018
Montgomery, AL
2,388 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 315 GC, 175,0002021
Indianapolis, IN
347 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressurelightingboommirrors

See Details
CAT 326, 200,0002020
Rental Fleet Machine, Subject To Availability, AL
2,593 h Specifications Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 350, 515,0002023
Rental Fleet Machine, Subject To Availability, AL
721 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 330-07, 219,3912019
Mesa, AZ
3,044 h Cat Certified Used

See Details
CAT 307.5-07, 104,1422022
Tucson, AZ
1,013 h Cat Certified Used

See Details
CAT 315-07 P, 195,9852021
Kingman, AZ
1,871 h Cat Certified Used

See Details
CAT 330-07 P, 230,3532020
Tucson, AZ
3,126 h Cat Certified Used

See Details
CAT 330-07PTRE, 257,9392021
Flagstaff, AZ
2,882 h Cat Certified Used

See Details
CAT 326LR, 295,0002020
Rental Fleet Machine Subject To Availability, AL
1,623 h Cat Certified Used Conditions Customer Value Agreementlightingair conditionerengine enclosuresstick, longlong reach arrangement

See Details
CAT 336-07 P, 343,3462022
Mesa, AZ
2,273 h Cat Certified Used

See Details
CAT 308 CR, 124,8042022
Phoenix, AZ
1,946 h Cat Certified Usedair conditionerauxiliary hydraulics pressurecoupler - quickproduct link

See Details
CAT 323, 300,0002023
Rental Fleet Machine, Subject To Availability, AL
193 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
Show more results

Crawler Excavators