Caterpillar 323FL

Caterpillar 323FL

Price
152,850 USD
Year
2017
Working hours
2,607 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF10472
Unit NumberDG000578
Catalog NumberCU4807846
Manufacturing Year2017
Hours2,607 h
CountryUnited States
LocationWest Columbia, SC
Pricing
Price Excluding Tax152,850 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
Additional informationQualifies for CAT Certified Used (CCU).

Unit includes Bucket & Thumb

CLEAN EMISSIONS MODULE TIER 4 - FINAL
BOOM, 18' 8" REACH HD CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
CONTROL, FINE SWING
CAMERA, REAR VIEW
PILOT LINES
CYLINDER, BKT, CGC
STICK, R9'6" B1 HD CGC
TRACK, 31" TG (GLT)
CHANGER,HAND CTRL 2-WAY (ANSI)
FRONT LINES, PGQC
CTRL, COUPLER
JOYSTICK TWJ PKG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yesmechanical thumb good condition
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front.87.86
Carrier Rollers Rear.88.87
Idlers Front1.271.20
Links1.171.19
Track Roller 11.681.70
Track Roller 21.721.71
Track Roller 41.721.72
Track Roller 51.731.72
Track Roller 71.731.73
Track Roller 81.741.73
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone