Caterpillar 321DLCR

Caterpillar 321DLCR

Price
93,041 USD
Year
2008
Working hours
8094 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 321DLCR
CategoryCrawler Excavators
Serial NumberPBD00154
Catalog NumberCU4320040
Manufacturing Year2008
Hours8094 h
CountryPoland
LocationBiałystok
Pricing
Price Excluding Tax$93,041
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 2 PIECEBOOM, 2 PIECE
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationPODWOZIE:
ŁAŃCUCHY STALOWE W 60% DOBRE
WIENIEC ZĘBATY /SPROCKET’Y/ W 65% DOBRY
KOŁA NAPINAJĄCE W 65% DOBRE
ROLKI JEZDNE W 60% DOBRE
ROLKI PODTRZYMUJĄCE W 75% DOBRE
KLEPKI PODWOZIA: SZEROKOŚĆ 600MM, W 35% DOBRE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • wgniecenia na zderzaku dookoła maszyny, pogięte stopnie wejsciowe,
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • do weryfikacji klamka/zamek drzwi kabiny - nie zawsze dziala prawidłowo/zacina sie klamka czasami
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • poziom płynów do uzupełnienia
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • lekkie wycieki z szybkozłączek do podłączenia dodatkowego osprzętu oraz lekkie wycieki z przewodów od szybkozłącza - do weryfikacji
boom
  • Good
  • Good
  • Good
  • luzy adekwatne do przebiegu
stick
  • Good
  • Fair
  • Good
  • luzy adekwatne do przebiegu, spawany stick przy mocowaniu łyżki - patrz fotki,
bucket
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Yes
  • 1300mm
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE60-70%
comments, misc. repairs, general remarks
  • PL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR SP. Z O.O.See InventoryWebsiteSelect contact
BMPL USED EQUIPMENT DEPARTMENT
Poland
Telephone:+48 12 210 01 22
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone