Caterpillar 321DLCR

Caterpillar 321DLCR

Price
99,000 USD
Year
2010
Working hours
7552 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 321DLCR
CategoryCrawler Excavators
Serial NumberMPG00142
Unit NumberUP20722
Catalog NumberCU2546954
Manufacturing Year2010
Hours7552 h
CountryUnited States
LocationBensalem, PA
Pricing
Price Excluding Tax$99,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCAB BUMPER DENTED / LF SHEET METAL DENTED
  • FairHOUSE STEP BENT
  • No
safety items
  • Good
  • FairRUBBER PULLED OUT OF WINDOW
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodDOOR GLASS LATCHES BROKEN / ROOF LATCH BROKEN
  • Good
  • GoodWORKING
  • Good
  • FairOPS SEAT DIRTY
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • CAT C6.4
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • GoodCAT X WITH PATTERN CHANGER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • BRACKET WELDED TO STICK
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • 96"
bucket
  • Yes
  • NO BUCKET ON MACHINE @ TIME OF INSPECTION
  • CAT PIN GRABBER #WA00448
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front116MM24
Idlers Front20MM24
Links105MM18
Pins & Bushings (External)64MM20
Track Roller 518MM10
Track Shoes (Width)31"
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W3136
LinksCOUPLE OF KINKED LINKS
Notes - UNDERCARRIAGE 1MEASURED MANUALLY 10/20/17 @ 7552.3 HRS
Track Shoes11 OR 12 BENT TRACK SHOES BENT
comments, misc. repairs, general remarks
  • INSPECTED 10/20/17 @ 7552.3 HRS
  • AM FM RADIO
  • CAT PIN GRABBER COUPLER
  • AUX HYD
  • PRODUCT LINK
  • BRACKET WELDED TO STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Jared Briesch
Telephone:+1 732 8853027
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone