Caterpillar 321DLCR

Caterpillar 321DLCR

Price
207,000 USD
Year
2013
Working hours
1715 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 321DLCR
CategoryCrawler Excavators
Serial NumberMPG00776
Unit NumberMPG776
Catalog NumberCU1902973
Manufacturing Year2013
Hours1715 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$207,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationCAB-ROPS,W/ VANDAL GUARD BOSS
JOYSTICK, THUMB WHEEL
SEAT, H-BACK, SUSPENSION
BELT, SEAT, 3" RETRACTABLE
PANEL, STD START SWITCH
MAT, FLOOR
COOLING, STD AMBIENT
TRACK, 28" TRIPLE GROUSER
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
ENGINE FOR US, CANADA OR P420
BOOM, REACH 18'7"
STICK R9'5"B1 AUXILIARY HD AR
LINKAGE BUCKET ARRANGEMENT
DEVICE, BOOM LOWERING CONTROL
ALARM, TRAVEL
LIGHTS, WORKING, CAB MOUNTED
CAT PRODUCT LINK 321SR
LIGHT, BOOM RIGHT FOR R-BOOM
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
RADIO, 24V AM/FM
CONVERTER, 5A-12V
ROLLERS, HEAVY DUTY
STARTING, COLD WEATHER
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER, HAND CONTROL PATTERN
BUCKET-HD, 36" 1.06 YD3
ADDITIONAL MIRROR, CAB
TIP, PENETRATION PLUS
SIDECUTTERS, HEAVY DUTY
CIRCUIT, INITIAL
LINES-HP, REACH BOOM
CTRL & LINES,CTR-LOCK PIN GRAB
SYSTEM, COMBINED
LINES-QC, 9'6" STICK
ANTIFREEZE, -52C (-62F)
LINES-QC, REACH BOOM
LINES-HP, R9'6" STICK
THUMB, UTILITY
LINES, CONNECTOR
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone