Caterpillar 321DLCR

Caterpillar 321DLCR

Price
155,000 USD
Year
2014
Working hours
2804 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 321DLCR
CategoryCrawler Excavators
Serial NumberMPG00917
Unit NumberEQ038713
Catalog NumberCU2404722
Manufacturing Year2014
Hours2804 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Additional Information321
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Good
  • Good
  • Overall good appearance
  • YesDuring last service
  • No
  • Fair
  • GoodMinor dings
  • Good
  • Good
  • Good
  • Good
  • GoodMinor bend left side area
  • Good
  • Good
  • Good
  • Good
  • GoodMinor tool box area cosmetics
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • FairSun roof latch broken and strung shut!!! Rear glass seal needs addressing
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairStains
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodBroken vent
  • Good
  • Full
  • Working cab radio and back up camera installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • Overall good
  • 42 Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number9W3137-38
Notes - UNDERCARRIAGELower track wear guide guards installed
Notes - UNDERCARRIAGE 1Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes24" TG Shoes
Carrier Rollers Front117 mm117 mm1818
Carrier Rollers Rear117 mm117 mm1818
Idlers Front20.5 mm20.5 mm1212
Links106 mm106 mm11
Pins & Bushings (External)59 mm59 mm66
Pins & Bushings (Internal)762 mm762 mm1010
Segments66
Track Roller 119 mm19 mm2121
Track Roller 218.5 mm18.5 mm1414
Track Roller 418.5 mm18.5 mm1414
Track Roller 518.5 mm18.5 mm1414
Track Roller 718.5 mm18.5 mm1414
Track Roller 819 mm19 mm2121
Track Shoes (Width)55
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Inspection performed @ 2824 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone