Caterpillar 321D LCRCF

Caterpillar 321D LCRCF

Price
223,000 USD
Year
2015
Working hours
1596 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 321D LCRCF
CategoryCrawler Excavators
Serial NumberMPG01249
Unit NumberLKE02753
Catalog NumberCU2238243
Manufacturing Year2015
Hours1596 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$223,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationCAB-ROPS,W/ VANDAL GUARD BOSS
JOYSTICK, THUMB WHEEL
SEAT, H-BACK, SUSPENSION
BELT, SEAT, 3" RETRACTABLE
PANEL, STD START SWITCH
MAT, FLOOR
COOLING, STD AMBIENT
TRACK, 31" TRIPLE GROUSER
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
ENGINE FOR US, CANADA OR P420
BOOM, REACH 18'7"
STICK R9'5"B1 AUXILIARY HD AR
LINKAGE BUCKET ARRANGEMENT
LIGHTS, WORKING, CAB MOUNTED
LIGHT, BOOM RIGHT FOR R-BOOM
ALARM, TRAVEL
GUARD,TRACK GUIDE, FULL LENGTH
CAT PRODUCT LINK 321SR
CONVERTER, 5A-12V
GUARD, BOTTOM, HEAVY DUTY
STARTING, COLD WEATHER
RADIO, 24V AM/FM
CHANGER, HAND CONTROL PATTERN
ROLLERS, HEAVY DUTY
CIRCUIT, COMBINED
CTRL & LINES,CTR-LOCK PIN GRAB
LINES-QC, REACH BOOM
LINES-HP, REACH BOOM
LINES-QC, 9'6" STICK
LINES-HP, R9'6" STICK
ROLL ON-ROLL OFF W/O BUCKET
EXPORT PKG, BUCKET PIN
CIRCUIT, INITIAL
STORAGE PROTECTION (EXPORT)
PRICED 01/08/16 DA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone