Caterpillar 321CL

Caterpillar 321CL

Price
49,500 USD
Year
2004
Working hours
12058 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 321CL
CategoryCrawler Excavators
Serial NumberMCF00303
Unit NumberCME000924
Catalog NumberCU2390582
Manufacturing Year2004
Hours12058 h
CountryUnited States
LocationSummerville, SC
Pricing
Price Excluding Tax$49,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
Additional Information321C
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • PoorDENTED AND BENT OUT OF SHAPE
  • Good
  • PoorGRAB IRONS BENT
  • Good
  • Good
  • PoorPAINT AND DECALS FADED SCARRED AND RUSTED
  • Good
  • PoorSHEET METAL PANELS DENTED AND BENT OUT OF SHAPE
  • PoorSTEPS BENT
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • PoorCOMPRESSOR MAKES A GRINDING NOISE WHEN ACTIVATED
  • Good
  • Fair
  • Good
  • Good
  • Good
  • PoorREAR ESCAPE GLASS LOOSE IN GASKET
  • Good
  • PoorDO NOT OPERATE
  • Good
  • Good
  • PoorSEAT COVER TORN, HEAD REST MISSING
  • Fair
  • PoorPOWER SWITCHES STUCK IN OFF POSITION
  • Yes
  • No
  • No
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • YesAT VALVE COVER
  • No
  • RED
  • NORMAL
  • NONE
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairBOOM LIGHTS DO NOT OPERATE
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairPLAN P&B AT STICK TO CYLINDER
  • Good
  • Good
  • Good
  • PoorRIGHT TRAVEL MOTOR WEAK INTERMITTENTLY
  • FULL
boom
  • Good
  • Fair
  • Fair
stick
  • PoorPLAY P&B BOOM TO STICK, STICK TO Q/C
  • Good
  • PoorSEE ABOVE
bucket
  • Good
  • PoorPLAY IN P&B
  • PoorPLAY IN P&B
  • Good
  • Fair
  • Yes
  • CAT
  • CAT/ UNKNOWN
  • UNKNOWN
  • 36"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)32"32"
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoDO NOT APPEAR TO BE TURNED
Notes - UNDERCARRIAGERAILS HAVE PLAY IN P&B, NOISE FROM RAILS DURING TRAVEL
Track ShoesSOME BENT OUT OF SHAPE AND AT LEAST ONE PAD BROKE AT ON THE OUTSIDE OF THE RAIL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone