Caterpillar 320L

Caterpillar 320L

Price
38,000 USD
Year
1994
Working hours
13623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320L
CategoryCrawler Excavators
Serial Number9KK01833
Unit NumberM423340
Catalog NumberCU1999994
Manufacturing Year1994
Hours13623 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Features
Additional InformationENGINE ENCLOSURE
1994 CATERPILLAR 320L EXCAVATOR
AS IS / AS RECEIVED
COOLING, HIGH AMBIENT 125F
LINKAGE, BUCKET B-FAMILY
LIGHT, R BOOM,RIGHT HAND
R BOOM, REACH 18'7"
GUARD, VANDALISM
STICK, 9'7"
GUARD, BOTTOM,HEAVY DUTY
CAB,WITH POLYCARBONATE WINDOWS
ALARM, TRAVEL
ENGINE / 6 CYL
320L HYDRAULIC EXCAVATOR
BUCKET-GP, 48" W/BOCE -TEETH
0P0900/13623/01/20/12 C. BARRIOT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone