Caterpillar 320L

Caterpillar 320L

Price
46,000 USD
Year
1994
Working hours
13854 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320L
CategoryCrawler Excavators
Serial Number9KK02529
Unit NumberX18W00816
Catalog NumberCU4322735
Manufacturing Year1994
Hours13854 h
CountryUnited States
LocationWA
Pricing
Price Excluding Tax$46,000
Tax-
Price Including Tax-
Features
Additional InformationLIGHT, BOOM, RH
NC COMPACTOR HYDRAULICS
POLYCARB EQUIPED CAB
R-REACH BOOM
SEAT, KAB414
STARTING KIT
STICK, 9'7", B
TRAVEL ALARM
WIPER, LOWER FRONT
BUCKET LINKAGE, B
(NC#97W36160)
S/N 0397-25286
JRB HYDRALIC COUPLER
320L EXCAVATOR
BUCKET, 36" 25W55146T PSE03119
CAT3116 7JK11283 ENG
FINE SWING CONTROL
GUARD, HD BOTTOM
GUARD, TRACK GUIDING, FRONT
GUARD, TRACK GUIDING, REAR
GUARD, VANDALISM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Poor
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • Horn is inoperable
gauges, operator station, console
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Poor
  • Poor
  • Good
  • Fair
  • Good
  • Good
  • Poor
  • Yes
  • No
  • No
  • No
  • heater/air condition panel not working, windshield is cracked, fuel 80%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • RED
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NORMAL
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • CONSISTANT WITH AGE AND HOURS
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • Poor
  • Fair
  • Yes
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Runs and operates as it should.
  • Undercarriage shows uneven wear.
  • LH side blew through bushings.
  • Right side wore the sprocket
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone