Caterpillar 320L

Caterpillar 320L

Price
55,000 USD
Year
1996
Working hours
11780 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320L
CategoryCrawler Excavators
Serial Number9KK04826
Unit NumberM422176
Catalog NumberCU2005947
Manufacturing Year1996
Hours11780 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$55,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional Information0P0900/11780/11/7/11 C. BARRIOT
1996 CATERPILLAR 320L EXCAVATOR
320L HYDRAULIC EXCAVATOR
ALARM, TRAVEL
AS IS / AS RECEIVED
CAB,WITH POLYCARBONATE WINDOWS
COOLING, HIGH AMBIENT 125
GUARD, BOTTOM,HEAVY DUTY
GUARD, VANDALISM
HAMMER , H130E
HAND CONTROL PATTERN CHANGER
LIGHT, R BOOM,RIGHT HAND
LINKAGE, BUCKET B-FAMILY
R BOOM, REACH 18'7"
STICK, 9'7"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • FairTOP BENT
  • Fair
  • PoorCRANKCASE GUARD MISSING/BATTERY HOLD DOWNS MISSING
  • FairHOOD HOLD OPEN LINKAGE NOT CONNECTED/INSULATION TORN/
  • Fair
  • FairUNDERSIDE COVERS SEVERAL MISSING/SOME BENT/RS. CORNER BENT SOME/
  • Good
  • FairLS. MOUNTING LOOSE/RS. MOUNTING BOLT MISSING/
  • FairHOLD UP LATCH NOT CONNECTED
  • Good
  • Fair
  • Good
  • FairLOWER FAN GUARD MISSING/INSULATION TORN/
  • FairCAB TOP AND SIDE MINPOR DAMAGE/FRONT LOWER COVER DAMAGE/
  • Good
  • Yes
safety items
  • Good
  • Poor
  • Good
  • Yes
gauges, operator station, console
  • PoorNOT OPERATIONAL
  • Good
  • Good
  • Good
  • Fair
  • Good
  • GoodFRONT WINDOW SEAL LOOSE/HARD TO LOCK IN PLACE/LS. MIRROR BROKEN/RS. MIRROR MOUNTING BOLT MISSING/
  • PoorNOT OPERATIONAL
  • PoorLENSE MISSING
  • Good
  • PoorREPLACE
  • PoorTORN/WEATHERED/
  • Good
  • GoodWIRING HARNESS PLUG BROKEN/WASHER RESERVOIR CAP MISSING, WIRE NOT CONNECTED/
  • Yes
engine
  • FairREPLACE
  • Good
  • Good
  • PoorEXHAUST PIPE TO MUFFLER ALL RUSTED OUT, COUPLING MISSING, CLAMPS MISSING,EXHAUST NOT GOING INTO MUFFLER
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • NoLOW COOLANT
  • No
  • YesSIDE OIL LEAK/FILTER HOUSING OIL LEAK/OIL PAN LEAKS, REAR COVER LEAKS/
  • No
  • GREEN
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • FairWORN
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • PoorJUMP START/BATTERY POST BURNED UP/HOLD DOWNS MISSING/
  • Good
  • Good
  • FairLOOSE
hydraulics
  • FairOIL LEAKS
  • FairOIL LEAKS/TUBE HOLD DOWN BRACKET MISSING/CYL. ERRATIC OPERATION/
  • PoorJOY STICK HANDLES LOOSE,OIL LEAKS
  • Good
  • Good
  • FairTILT ERRATIC OPERATION
  • Good
  • FairPILOT FILTER HOUSING OIL LEAKS/2 JOY STICK VALVES OIL LEAKS, HANDLES LOOSE/
  • FairOIL LEAKS/
  • FairGREASE LINE BROKEN/MISSING/
  • Good
  • FairOIL LEVEL VERY LOW
  • PoorMACHINE PROPELL WILL NOT TURN BOTH SIDES, START TO TURN THEN STOPS
  • PROPELL NOT ABLE TO TURN BOTH SIDES, STARTS TO TURN THEN STOPS
attachments / work tools
  • YesTIP WORN, BUSHING WORN/FRAME HOUSING CRACKED/RS. MOUNTING BOLT MISSING/
  • OEX HAMMER......HAMMER OPERATES
  • HAMMER TO STICK SIDES EXCESSIVE PLAY
boom
  • FairREWELDED/REPLATED
  • FairWORN
  • FairWORN
stick
  • FairWORN
  • FairREWELDED/REPLATED
  • FairWORN
  • STICK REWELDED/REPLATED
bucket
  • FairWORN
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front3327
Carrier Rollers Rear3024
Idlers Front6060
Links3227
Pins & Bushings (External)110110
Track Roller 15660
Track Roller 24848
Track Roller 34852
Track Roller 44444
Track Roller 65252
Track Roller 74848
Track Roller 86060
Track Shoes (Width)2021
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W3138
LinksINSIDE BUSHINGS WORN
SegmentsWORN
comments, misc. repairs, general remarks
  • HYD. TANK VERY LOW OIL LEVEL
  • PROPELL STEERING STARTS TO TURN THEN STOPS BOTH SIDES, FORWARD AND REVERSE.
  • BOOM REWELDED/REPLATED
  • STICK REWELDED/REPLATED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone