Caterpillar 320FLTHM

Caterpillar 320FLTHM

Price
178,800 USD
Year
2016
Working hours
1465 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320FLTHM
CategoryCrawler Excavators
Serial NumberYBM00166
Unit NumberYBM00166
Catalog NumberCU4340674
Manufacturing Year2016
Hours1465 h
CountryUnited States
Location401 North Tomoka Farms Rd, FL
Pricing
Price Excluding Tax$178,800
Tax-
Price Including Tax-
Features
Additional Information320F L HEX
320F L STANDARD ARRANGMENT
ALARM, TRAVEL
BATTERY, STANDARD
BUCKET-HD, 48" 1.56 YD3
CHANGER,HAND CTRL 2-WAY (ANSI)
CONTROL, FINE SWING
COVER, FENDER, STANDARD
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT (B1 LINKAGE)
CYLINDER, STICK W/O SLVC
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PGQC
GUARD, TRACK GUIDING SEGMENTED
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
LANE 1 FROM FACTORY
LIGHT, BOOM RIGHT SIDE
LINES, BDRV (STD)
LINES, CYLINDER STD
LINKAGE, BKT-B1 W/LIFT EYE
MAT, FLOOR, RH PEDAL
PEDAL, STRAIGHT TRAVEL
PILOT LINES, BUCKET STD
PILOT LINES, SDRV STD
PILOT LINES, STD AND HAMMER
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM ARRANGMENT 500HR
ROLL ON-ROLL OFF W/O BKT QC B
ROLLERS, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP STD
TIP, WIDE
TRACK, 31" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC HL
BKT DC 60" 0.97YD3
CYLINDER, BOOM W/O BLCV
PILOT LINES, BOOM UP STD
LINES, TRAVEL (STP)
STICK, 9'6" B1 HD
THUMB, STIFF LINK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone